(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Kasutori Hammer for Welding

Kasutori Hammer for Welding

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TKSH-05

  • Product Type
    Welding hammer
  • Head (length)(mm)
    147.5
  • Overall Length(mm)
    295
  • Head material
    Carbon Steel
  • Handle material
    Hickory
  • Nominal
    1/2 lb.
  • Blade Width
    19.5
  • Trusco Code
    232-2561
  • Mass(g)
    286
Part Number
TKSH-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 374.00

WELERING HAMMERS 1 Piece(s) Same day

Basic Specifications

  • Product Type
    Welding hammer
  • Head (length)(mm)
    147.5
  • Overall Length(mm)
    295
  • Head material
    Carbon Steel
  • Handle material
    Hickory
  • Nominal
    1/2 lb.
  • Blade Width
    19.5
  • Trusco Code
    232-2561
  • Mass(g)
    286

Product Description

[Features]
· The head is fully hardened (quenched to hardness: 50-55) and the handle is made of hickory which is lighter than oak while being durable and resilient.
[Applications]
· For removing slag and sputter after welding.

Specifications of TKSH-05

  • Product Type
    Welding hammer
  • Head (length)(mm)
    147.5
  • Overall Length(mm)
    295
  • Head material
    Carbon Steel
  • Handle material
    Hickory
  • Nominal
    1/2 lb.
  • Blade Width
    19.5
  • Trusco Code
    232-2561
  • Mass(g)
    286
Part Number
TKSH-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 374.00

WELERING HAMMERS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The head is completely quenched(hardness 50 to 55degrees).
●Handle is stiffer than the oak and strong and elastic Hickory is used.

Specification

●Designation:1/2 Pound
●Blade Width(mm):19.5
●Head Length(mm):147.5
●Total Length(mm):295
●SPQ(piece):6

Materials

●Head: Carbon Steel 
●Handle: Hickory