(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TGH-05 |
TGH-10 |
TGH-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (diameter) (mm) |
Head (length) (mm) |
Overall Length (mm) |
Nominal | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 360.00 |
RUBBER HAMMERS | 1 Piece(s) | 1 Day(s) | 47 | 90 | 300 | 1/2 lb. | 232-2501 | 270 | ||
฿ 486.00 |
RUBBER HAMMERS | 1 Piece(s) | 1 Day(s) | 57 | 98 | 330 | 1 Pound | 232-2510 | 400 | ||
฿ 618.00 |
RUBBER HAMMERS | 1 Piece(s) | 1 Day(s) | 66 | 108 | 360 | 1 1/2-lb | 232-2528 | 630 |
[Features]
· The head is made of high-quality rubber and the handle is made of Japanese beech, which is light, durable and resilient.
[Applications]
· For light work (assembly of wood products, etc.).
· Construction work of bricks, blocks, etc.
Part Number |
---|
TGH-05 |
TGH-10 |
TGH-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (diameter) (mm) |
Head (length) (mm) |
Overall Length (mm) |
Nominal | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 360.00 |
RUBBER HAMMERS | 1 Piece(s) | 1 Day(s) | 47 | 90 | 300 | 1/2 lb. | 232-2501 | 270 | ||
฿ 486.00 |
RUBBER HAMMERS | 1 Piece(s) | 1 Day(s) | 57 | 98 | 330 | 1 Pound | 232-2510 | 400 | ||
฿ 618.00 |
RUBBER HAMMERS | 1 Piece(s) | 1 Day(s) | 66 | 108 | 360 | 1 1/2-lb | 232-2528 | 630 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?