(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Urethane Soft Hammer Spare Head【2 Pieces Per Package】

Urethane Soft Hammer Spare Head

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 198.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TUS-05H
TUS-10H
TUS-15H
TUS-20H
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Head (diameter)
(mm)
Trusco Code Mass
(g)

฿ 198.00

PLASTIC HAMMERS 1 Pack(s)

2 Pieces Per Package

1 Day(s) 26 271-9894 8

฿ 257.00

PLASTIC HAMMERS 1 Pack(s)

2 Pieces Per Package

Same day 32 271-9908 13

฿ 400.00

PLASTIC HAMMERS 1 Pack(s)

2 Pieces Per Package

1 Day(s) 38 271-9916 20

฿ 506.00

PLASTIC HAMMERS 1 Pack(s)

2 Pieces Per Package

Same day 42 271-9924 28

Basic Specifications

Product Description

Urethane Soft Hammer Spare Head [2 Pieces Per Package]
It is a spare part for use with a hammer handle to replace when the hammer head is damaged
[Features]
• Applicable hammer size (pound) :1/2 , 1, 1 1/2 and 2
• Head diameter : 26, 32, 38 and 42 mm.
• Head material : Urethane Plastic
[Applications]
It is applicable for urethane hammers series: TUS-05, TUS-10, TUS-15 and TUS-20

Part Number
TUS-05H
TUS-10H
TUS-15H
TUS-20H
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Head (diameter)
(mm)
Trusco Code Mass
(g)

฿ 198.00

PLASTIC HAMMERS 1 Pack(s)

2 Pieces Per Package

1 Day(s) 26 271-9894 8

฿ 257.00

PLASTIC HAMMERS 1 Pack(s)

2 Pieces Per Package

Same day 32 271-9908 13

฿ 400.00

PLASTIC HAMMERS 1 Pack(s)

2 Pieces Per Package

1 Day(s) 38 271-9916 20

฿ 506.00

PLASTIC HAMMERS 1 Pack(s)

2 Pieces Per Package

Same day 42 271-9924 28

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Adopted the urethane plastic head of JISA90 hardness.
●With moderate hardness and softness, can be used over a wide range.

Specification

●Q'ty Per Bag(piece):2
●SPQ(bag):10

Materials

●Head: Urethane Plastic
●Handle: Oak