(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Head Replaceable Hammer Set (Mini Type)

Head Replaceable Hammer Set (Mini Type)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of TH-9013

  • Product Type
    Soft Hammer (Resin Head)
  • Head (diameter)(mm)
    14
  • Head (length)(mm)
    65
  • Overall Length(mm)
    245
  • Head material
    Carbon Steel / Nylon / Brass
  • Handle material
    Polypropylene (PP) / Elastomer Resin
  • Set Content
    Iron (flat), Iron (round), Iron (long, round), Nylon, Brass, 1 exchange head each
  • Trusco Code
    270-9384
  • Mass(g)
    148
Part Number
TH-9013
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 476.00

PLASTIC HAMMERS 1 Piece(s) Same day

Basic Specifications

Product Description

[Features]
· Since plastic is integrally molded into special steel, have no fear that the head will come off during use.
· The handle is elastomer resin so it is easy to use.
[Applications]
· Used for precision work and assembly of wooden products.

Specifications of TH-9013

  • Product Type
    Soft Hammer (Resin Head)
  • Head (diameter)(mm)
    14
  • Head (length)(mm)
    65
  • Overall Length(mm)
    245
  • Head material
    Carbon Steel / Nylon / Brass
  • Handle material
    Polypropylene (PP) / Elastomer Resin
  • Set Content
    Iron (flat), Iron (round), Iron (long, round), Nylon, Brass, 1 exchange head each
  • Trusco Code
    270-9384
  • Mass(g)
    148
Part Number
TH-9013
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 476.00

PLASTIC HAMMERS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Integral molding of plastic into special steel and safe without coming off the head.
●Handle is elastomer plastic and easy to use.

Specification

●Head Diameter(mm):14
●Head Length(mm):65
●Total Length(mm):245
●SPQ(piece):6

Materials

●Handle: Polypropylene + Elastomer Plastic