(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Head Replaceable Combination Hammer (Mini Type)

Head Replaceable Combination Hammer (Mini Type)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of TH-9012

  • Product Type
    Soft Hammer (Resin Head)
  • Head (diameter)(mm)
    14
  • Head (length)(mm)
    65
  • Overall Length(mm)
    245
  • Head material
    Carbon Steel / Nylon
  • Handle material
    Polypropylene (PP) / Elastomer Resin
  • Trusco Code
    270-9376
  • Mass(g)
    114
Part Number
TH-9012
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 321.00

PLASTIC HAMMERS 1 Piece(s) Same day

Basic Specifications

Product Description

[Features]
· The flat iron surface on the head is perfect for detailed work, and is used for assembling small objects and metal carving work. The nylon head on the opposite side is used for times when scratches on impact surface are not desirable, or for assembly work where strong impact must be avoided.
· The inner part of the head is made from fully hardened special steel, giving it exceptionally improved durability.
· Body is integrally molded from shock resistant plastic. Hammer head is securely attached.
· Anti-slip elastomer resin is used for the new structure vibration absorbing handle.
· Achieves durability 3 times that of a wooden handle using steel core material.
· The ergonomic design makes it easy to use.
[Applications]
· Used for precision work and assembly of wooden products.

Specifications of TH-9012

  • Product Type
    Soft Hammer (Resin Head)
  • Head (diameter)(mm)
    14
  • Head (length)(mm)
    65
  • Overall Length(mm)
    245
  • Head material
    Carbon Steel / Nylon
  • Handle material
    Polypropylene (PP) / Elastomer Resin
  • Trusco Code
    270-9376
  • Mass(g)
    114
Part Number
TH-9012
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 321.00

PLASTIC HAMMERS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Integral molding of plastic into special steel and safe without coming off the head.
●Handle is elastomer plastic and easy to use.

Specification

●Head Diameter(mm):14
●Head Length(mm):65
●Total Length(mm):245
●SPQ(piece):6

Materials

●Handle: Polypropylene + Elastomer Plastic