(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Head Replaceable Hammer

Head Replaceable Hammer

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TH-9006

  • Product Type
    Soft Hammer (Resin Head)
  • Head (diameter)(mm)
    20
  • Head (length)(mm)
    75
  • Overall Length(mm)
    265
  • Head material
    Carbon Steel
  • Handle material
    Polypropylene (PP) / Elastomer Resin
  • Trusco Code
    270-9325
  • Mass(g)
    233
Part Number
TH-9006
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 435.00

PLASTIC HAMMERS 1 Piece(s) 12 Day(s)

Basic Specifications

Product Description

[Features]
· The flat iron surface on the head is used for driving nails, and the protruding iron surface on the other side is for finishing strikes.
· The inner part of the head is made from fully hardened special steel, giving it exceptionally improved durability.
· Body is integrally molded using shock resistant plastic. Hammer head is securely attached.
· Anti-slip elastomer resin is used for the new structure vibration absorbing handle.
· Achieves durability 3 times that of a wooden handle using steel core material.
· The ergonomic design makes it easy to use.
[Applications]
· Used for precision work and assembly of wooden products.

Specifications of TH-9006

  • Product Type
    Soft Hammer (Resin Head)
  • Head (diameter)(mm)
    20
  • Head (length)(mm)
    75
  • Overall Length(mm)
    265
  • Head material
    Carbon Steel
  • Handle material
    Polypropylene (PP) / Elastomer Resin
  • Trusco Code
    270-9325
  • Mass(g)
    233
Part Number
TH-9006
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 435.00

PLASTIC HAMMERS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Integral molding of plastic into special steel and safe without coming off the head.
●Handle is elastomer plastic and easy to use.

Specification

●Head Diameter(mm):20
●Head Length(mm):75
●Total Length(mm):265
●SPQ(piece):6

Materials

●Handle: Polypropylene + Elastomer Plastic