(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single-handed Hammer (Integrated)

Single-handed Hammer (Integrated)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TOP-07KH

  • Product Type
    Single-handed hammer
  • Head (diameter)(mm)
    33
  • Head (length)(mm)
    106.5
  • Overall Length(mm)
    330
  • Head material
    Carbon Steel
  • Handle material
    Thermoplastic Rubber (TPR)
  • Nominal
    1 Pound
  • Trusco Code
    280-2856
  • Mass(g)
    717
Part Number
TOP-07KH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 980.00

HAMMERS 1 Piece(s) Same day

Basic Specifications

Product Description

[Features]
· TPR resin adopted in the grip that absorbs vibration to reduce pain when working.
· It is resistant to slipping and fatigue compared to the wooden handle.
[Applications]
· For general ironwork.
· Engraving, marking and punch driving.

Specifications of TOP-07KH

  • Product Type
    Single-handed hammer
  • Head (diameter)(mm)
    33
  • Head (length)(mm)
    106.5
  • Overall Length(mm)
    330
  • Head material
    Carbon Steel
  • Handle material
    Thermoplastic Rubber (TPR)
  • Nominal
    1 Pound
  • Trusco Code
    280-2856
  • Mass(g)
    717
Part Number
TOP-07KH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 980.00

HAMMERS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Absorbs vibration and reduces pain at work since TPR resin is adopted as a grip.
●Compared with wooden handle, hard to slip and less likely to make you tired.

Usage

●For General ironwork, engraving, punch, mark injection.

Specification

●Designation:1 Pound
●Head Diameter(mm):33
●Head Length(mm):106.5
●Total Length(mm):330
●SPQ(piece):4

Materials

●Main Body: Carbon Steel
●Handle: Thermoplastic Rubber(TPR)