(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round-shaped hanging arrow gold ring

Round-shaped hanging arrow gold ring

You can add up to 6 items to the comparison list.

Loading...

Specifications of G30304

  • Product Model
    Wooden Maul
  • Head (Diameter)(mm)
    150
  • Head (Length)(mm)
    240
  • Total Length(mm)
    900
  • Head Material
    Steel
  • Handle Material
    Evergreen Oak
  • Nominal
    150
  • Trusco Code
    411-5635
  • Mass(g)
    6000
  • Ferrule Material
    Steel
Part Number
G30304
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,680.64

TMB WOODEN MAULS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Wooden Maul
  • Head (Diameter)(mm)
    150
  • Head (Length)(mm)
    240
  • Total Length(mm)
    900
  • Head Material
    Steel
  • Handle Material
    Evergreen Oak
  • Nominal
    150
  • Trusco Code
    411-5635
  • Mass(g)
    6000
  • Ferrule Material
    Steel

Product Description

[Features]
·We use carefully selected domestic oak wood.
·The head has a metal ring to prevent it from breaking.
[Applications]
·Pile driving and demolition work
·Disaster prevention supplies

Specifications of G30304

  • Product Model
    Wooden Maul
  • Head (Diameter)(mm)
    150
  • Head (Length)(mm)
    240
  • Total Length(mm)
    900
  • Head Material
    Steel
  • Handle Material
    Evergreen Oak
  • Nominal
    150
  • Trusco Code
    411-5635
  • Mass(g)
    6000
  • Ferrule Material
    Steel
Part Number
G30304
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,680.64

TMB WOODEN MAULS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1