(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DJ-17 |
DJS-17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (Diameter) (mm) |
Total Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,072.00 |
OHK HAMMERS FOR ELECTRIC WORK | 1 Piece(s) | 91 Day(s) | 25 | 312 | 395-8663 | 380 | ||
฿ 1,672.00 |
OHK HAMMERS FOR ELECTRIC WORK | 1 Piece(s) | 91 Day(s) | 24 | 255 | 165-9901 | 350 |
[Features]
· Handle is made of ultra-tough duralumin.
· It has a grip design which firmly fits the hand.
· 17 mm box wrench at the end of the handle.
Part Number |
---|
DJ-17 |
DJS-17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (Diameter) (mm) |
Total Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,072.00 |
OHK HAMMERS FOR ELECTRIC WORK | 1 Piece(s) | 91 Day(s) | 25 | 312 | 395-8663 | 380 | ||
฿ 1,672.00 |
OHK HAMMERS FOR ELECTRIC WORK | 1 Piece(s) | 91 Day(s) | 24 | 255 | 165-9901 | 350 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?