(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KW-M1 |
KW-M2 |
KW-S1 |
KW-S2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (Diameter) (mm) |
Head (Length) (mm) |
Nominal | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,289.00 |
OHK CENTERING HAMMERS | 1 Piece(s) | 91 Day(s) | 29 | 137 | Medium (with Anti-skid) | 249-1494 | 560 | ||
฿ 1,152.00 |
OHK CENTERING HAMMERS | 1 Piece(s) | 91 Day(s) | 29 | 137 | Medium (without Anti-skid) | 249-1508 | 560 | ||
฿ 1,112.00 |
OHK CENTERING HAMMERS | 1 Piece(s) | 91 Day(s) | 27 | 126 | Small (with Anti-Slipping) | 249-1478 | 490 | ||
฿ 1,017.00 |
OHK CENTERING HAMMERS | 1 Piece(s) | 91 Day(s) | 27 | 126 | Small (No Anti-Slipping) | 249-1486 | 490 |
[Features]
· Wooden handle has a slip-proof grip.
· The strike surface has two types of surfaces: anti-slip and non-anti-slip.
· The quenched hardness is HRC 50-55 for the impact portion, and HRC 45-50 for the pincers.
[Applications]
· Overall construction work.
Part Number |
---|
KW-M1 |
KW-M2 |
KW-S1 |
KW-S2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (Diameter) (mm) |
Head (Length) (mm) |
Nominal | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,289.00 |
OHK CENTERING HAMMERS | 1 Piece(s) | 91 Day(s) | 29 | 137 | Medium (with Anti-skid) | 249-1494 | 560 | ||
฿ 1,152.00 |
OHK CENTERING HAMMERS | 1 Piece(s) | 91 Day(s) | 29 | 137 | Medium (without Anti-skid) | 249-1508 | 560 | ||
฿ 1,112.00 |
OHK CENTERING HAMMERS | 1 Piece(s) | 91 Day(s) | 27 | 126 | Small (with Anti-Slipping) | 249-1478 | 490 | ||
฿ 1,017.00 |
OHK CENTERING HAMMERS | 1 Piece(s) | 91 Day(s) | 27 | 126 | Small (No Anti-Slipping) | 249-1486 | 490 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?