(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Temporary Frame Hammer

Steel Temporary Frame Hammer

You can add up to 6 items to the comparison list.

Loading...

Specifications of KS-M2

  • Product Model
    Formwork hammer
  • Head (Diameter)(mm)
    29
  • Head (Length)(mm)
    134
  • Total Length(mm)
    355
  • Head Material
    Carbon Steel
  • Nominal
    Medium (without Anti-skid)
  • Trusco Code
    249-1656
  • Mass(g)
    650
  • Handle Material
    Steel
Part Number
KS-M2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 929.00

OHK CENTERING HAMMERS 1 Piece(s) 3 Day(s)

Basic Specifications

  • Product Model
    Formwork hammer
  • Head (Diameter)(mm)
    29
  • Head (Length)(mm)
    134
  • Total Length(mm)
    355
  • Head Material
    Carbon Steel
  • Nominal
    Medium (without Anti-skid)
  • Trusco Code
    249-1656
  • Mass(g)
    650
  • Handle Material
    Steel

Product Description

[Features]
· A special hardened steel pipe is used which is extremely resistant to breaking and bending.
· The strike surface has two types of surfaces: anti-slip and non-anti-slip.
· The quenched hardness is HRC 50-55 for the impact portion, and HRC 45-50 for the pincers.
[Applications]
· Overall construction work.

Specifications of KS-M2

  • Product Model
    Formwork hammer
  • Head (Diameter)(mm)
    29
  • Head (Length)(mm)
    134
  • Total Length(mm)
    355
  • Head Material
    Carbon Steel
  • Nominal
    Medium (without Anti-skid)
  • Trusco Code
    249-1656
  • Mass(g)
    650
  • Handle Material
    Steel
Part Number
KS-M2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 929.00

OHK CENTERING HAMMERS 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1