(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Welding Crane Hammer

Welding Crane Hammer

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of KH-06

  • Product Model
    Welding Hammer
  • Head (Length)(mm)
    140
  • Total Length(mm)
    290
  • Head Material
    Carbon Steel
  • Handle Material
    Evergreen Oak
  • Nominal
    3/4 lbs.
  • Blade Width(mm)
    22
  • Trusco Code
    123-5303
  • Mass(g)
    410
Part Number
KH-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 396.67

WELDING HAMMERS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Model
    Welding Hammer
  • Head (Length)(mm)
    140
  • Total Length(mm)
    290
  • Head Material
    Carbon Steel
  • Handle Material
    Evergreen Oak
  • Nominal
    3/4 lbs.
  • Blade Width(mm)
    22
  • Trusco Code
    123-5303
  • Mass(g)
    410

Product Description

[Features]
· Quality oak material used for handle.
[Applications]
· Ideal for removing welding slag and spatter.

Specifications of KH-06

  • Product Model
    Welding Hammer
  • Head (Length)(mm)
    140
  • Total Length(mm)
    290
  • Head Material
    Carbon Steel
  • Handle Material
    Evergreen Oak
  • Nominal
    3/4 lbs.
  • Blade Width(mm)
    22
  • Trusco Code
    123-5303
  • Mass(g)
    410
Part Number
KH-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 396.67

WELDING HAMMERS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Uses high quality oak for the handle.

Specification

●Designation:3/4 Pound
●Blade Width(mm):22
●Head Length(mm):140
●Total Length(mm):290
●SPQ(piece):6

Materials

●Head: Carbon Steel 
●Handle: Oak