(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LightOn Cross Peen Hammer

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of CP-06LT

  • Product Model
    Stonehead Hammer and Hammer for Welding
  • Head (Diameter)(mm)
    33
  • Head (Length)(mm)
    99
  • Total Length(mm)
    280
  • Head Material
    Carbon Steel S53C for Machine Structures
  • Handle Material
    Polypropylene (PP)
  • Nominal
    0.6kg
  • Trusco Code
    406-2311
  • Mass(g)
    600
  • Grip Material
    Soft Polyvinyl Chloride (PVC)
Part Number
CP-06LT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 970.04

OHK WELERING HAMMERS 1 Piece(s) 5 Day(s)

Basic Specifications

Product Description

[Features]
·It is made of special polypropylene that is hard to break and flexible.
·It achieves the same weight balance as a wooden handle.
·The sticky grip fits comfortably in your hand and absorbs shock.
·It is safe with little rattling or bending.

Specifications of CP-06LT

  • Product Model
    Stonehead Hammer and Hammer for Welding
  • Head (Diameter)(mm)
    33
  • Head (Length)(mm)
    99
  • Total Length(mm)
    280
  • Head Material
    Carbon Steel S53C for Machine Structures
  • Handle Material
    Polypropylene (PP)
  • Nominal
    0.6kg
  • Trusco Code
    406-2311
  • Mass(g)
    600
  • Grip Material
    Soft Polyvinyl Chloride (PVC)
Part Number
CP-06LT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 970.04

OHK WELERING HAMMERS 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Made of special polypropylene which is hard to break and supple.
●Same weight balance as wood handle is realized.
●Fit in hand with a grip that absorbs and absorbs shock.
●Safe with little backlash and break.

Specification

●Total Length(mm):280
●SPQ(piece):6

Materials

●Head: Carbon Steel for Mechanical Structures(S53C)
●Handle: Polypropylene(PP) 
●Grip: Soft Polyvinyl Chloride(PVC)