(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SUS-10 |
SUS-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (Diameter) (mm) |
Head (Length) (mm) |
Total Length (mm) |
Nominal | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,991.29 |
STAINLESSHAMMERS | 1 Piece(s) | 1 Day(s) | 25 | 94 | 270 | 1 lb. | 327-1200 | 800 | ||
฿ 8,015.00 |
OHK STAINLESS HAMMERS | 1 Piece(s) | 5 Day(s) | 29 | 104 | 280 | 1 1/2 lbs. | 327-1218 | 1050 |
[Features]
・ Made of stainless steel, it has excellent corrosion resistance and is hygienic without rust
・ The handle is a hollow structure that is easy to swing
[Applications]
・ For food factories and cleanrooms
Part Number |
---|
SUS-10 |
SUS-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (Diameter) (mm) |
Head (Length) (mm) |
Total Length (mm) |
Nominal | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,991.29 |
STAINLESSHAMMERS | 1 Piece(s) | 1 Day(s) | 25 | 94 | 270 | 1 lb. | 327-1200 | 800 | ||
฿ 8,015.00 |
OHK STAINLESS HAMMERS | 1 Piece(s) | 5 Day(s) | 29 | 104 | 280 | 1 1/2 lbs. | 327-1218 | 1050 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?