(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LightOn Brass Hammer

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,704.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BS-10LT
BS-15LT
BS-20LT
BS-30LT
BS-40LT
BS-50LT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (Diameter)
(mm)
Head (Length)
(mm)
Total Length
(mm)
Nominal Trusco Code Mass
(g)

฿ 1,704.00

HAMMERS 1 Piece(s) 12 Day(s) 25 88 280 1 lb. 327-1226 540

฿ 1,931.23

OHK HAMMERS 1 Piece(s) 5 Day(s) 30 96 280 1 1/2 lbs. 327-1234 760

฿ 3,104.00

OHK HAMMERS 1 Piece(s) 1 Day(s) 32 107 300 2 lb. 327-1242 1000

฿ 4,343.00

OHK HAMMERS 1 Piece(s) 5 Day(s) 36 119 340 3 lb. 327-1251 1300

฿ 5,867.39

OHK HAMMERS 1 Piece(s) 5 Day(s) 38 133 375 4 lb. 327-1269 1700

฿ 8,712.00

HAMMERS 1 Piece(s) 1 Day(s) 43 139 375 5 lb. 327-1277 2000

Basic Specifications

Product Description

Brass Hammers
It is a hammer with a brass head that has anti-spark properties when in use. This type of hammer is commonly used in machine maintenance in the oil and gas industry.
[Features]
• Head diameter smallest/biggest: 25 and 43 mm.
• Head length shortest/longest: 88 and 139 mm.
• Overall handle length shortest/longest: 280 and 375 mm.
• Material
●Head: Brass
●Handle: Polypropylene(PP)
●Grip: Soft Polyvinyl Chloride(PVC)
[Applications]
It is commonly used for maintenance of machinery in environments where sparks may occur.

Part Number
BS-10LT
BS-15LT
BS-20LT
BS-30LT
BS-40LT
BS-50LT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (Diameter)
(mm)
Head (Length)
(mm)
Total Length
(mm)
Nominal Trusco Code Mass
(g)

฿ 1,704.00

HAMMERS 1 Piece(s) 12 Day(s) 25 88 280 1 lb. 327-1226 540

฿ 1,931.23

OHK HAMMERS 1 Piece(s) 5 Day(s) 30 96 280 1 1/2 lbs. 327-1234 760

฿ 3,104.00

OHK HAMMERS 1 Piece(s) 1 Day(s) 32 107 300 2 lb. 327-1242 1000

฿ 4,343.00

OHK HAMMERS 1 Piece(s) 5 Day(s) 36 119 340 3 lb. 327-1251 1300

฿ 5,867.39

OHK HAMMERS 1 Piece(s) 5 Day(s) 38 133 375 4 lb. 327-1269 1700

฿ 8,712.00

HAMMERS 1 Piece(s) 1 Day(s) 43 139 375 5 lb. 327-1277 2000

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Double polished polypropylene handle is easy to grasp like lightly attaching to the hands which increases work efficiency.
●Has superior striking force and durability compared to copper hammer because the head is made of brass.

Specification

●SPQ(piece):6

Materials

●Head: Brass
●Handle: Polypropylene(PP)
●Grip: Soft Polyvinyl Chloride(PVC)