(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

O.H.Industrial Copper Hammer

O.H.Industrial Copper Hammer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,369.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FH-05
FH-10
FH-15
FH-20
FH-30
FH-40
FH-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (Diameter)
(mm)
Head (Length)
(mm)
Total Length
(mm)
Nominal Trusco Code Mass
(g)

฿ 1,369.00

OHK COPPER HAMMERS 1 Piece(s) 1 Day(s) 20 73 300 1/2 lb. 423-9601 300

฿ 1,969.00

OHK COPPER HAMMERS 1 Piece(s) Same day 25 88 320 1 lb. 423-9610 540

฿ 2,689.00

OHK COPPER HAMMERS 1 Piece(s) 1 Day(s) 30 96 320 1 1/2 lbs. 423-9628 800

฿ 2,692.00

OHK COPPER HAMMERS 1 Piece(s) 5 Day(s) 32 107 360 2 lb. 423-9636 950

฿ 3,702.00

COPPER HAMMERS 1 Piece(s) Same day 36 119 390 3 lb. 423-9644 1400

฿ 4,997.74

OHK COPPER HAMMERS 1 Piece(s) 5 Day(s) 38 133 420 4 lb. 423-9652 1800

฿ 6,224.70

COPPER HAMMERS 1 Piece(s) 12 Day(s) 43 139 450 5 lb. 423-9661 2200

Basic Specifications

Product Description

Copper Hammer
It is used for striking soft materials like copper, aluminum, and other similar materials. This tool is commonly used for maintenance work and assembly.
[Features]
• Head diameter smallest/biggest: 20 and 43 mm.
• Head length shortest/longest: 73 and 139 mm.
• Overall handle length shortest/longest: 300 and 450 mm.
• The lifetime is longer than cast copper hammers around two times
• Material:
Head - Wrought Copper
Handle - Oak
[Applications]
It is commonly used for assembling jigs, mold works, and repairing machines.

Part Number
FH-05
FH-10
FH-15
FH-20
FH-30
FH-40
FH-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (Diameter)
(mm)
Head (Length)
(mm)
Total Length
(mm)
Nominal Trusco Code Mass
(g)

฿ 1,369.00

OHK COPPER HAMMERS 1 Piece(s) 1 Day(s) 20 73 300 1/2 lb. 423-9601 300

฿ 1,969.00

OHK COPPER HAMMERS 1 Piece(s) Same day 25 88 320 1 lb. 423-9610 540

฿ 2,689.00

OHK COPPER HAMMERS 1 Piece(s) 1 Day(s) 30 96 320 1 1/2 lbs. 423-9628 800

฿ 2,692.00

OHK COPPER HAMMERS 1 Piece(s) 5 Day(s) 32 107 360 2 lb. 423-9636 950

฿ 3,702.00

COPPER HAMMERS 1 Piece(s) Same day 36 119 390 3 lb. 423-9644 1400

฿ 4,997.74

OHK COPPER HAMMERS 1 Piece(s) 5 Day(s) 38 133 420 4 lb. 423-9652 1800

฿ 6,224.70

COPPER HAMMERS 1 Piece(s) 12 Day(s) 43 139 450 5 lb. 423-9661 2200

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Head is made of copper alloy, non-heat treated and has a long life.
●Lasts about 2 as compared to cast copper hammer.

Specification

●SPQ(piece):6

Materials

●Head: Extendable Copper
●Handle: Oak