(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Copper Hammer Replacement Head

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 590.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CO-25H
CO-30H
CO-35H
CO-38H
CO-45H
CO-48H
CO-53H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (Diameter)
(mm)
Applicable Models Trusco Code Mass
(g)

฿ 590.00

COPPER HAMMERS 1 Piece(s) 5 Day(s) 25 CO-05 123-4277 68

฿ 639.15

OHK COPPER HAMMERS 1 Piece(s) 5 Day(s) 30 CO-10 123-4285 119

฿ 899.40

OHK COPPER HAMMERS 1 Piece(s) 8 Day(s) 35 CO-15 123-4293 188

฿ 1,504.00

COPPER HAMMERS 1 Piece(s) 12 Day(s) 38 CO-20 123-4307 245

฿ 1,734.00

COPPER HAMMERS 1 Piece(s) Same day 45 CO-30 123-4315 371

฿ 2,008.14

OHK COPPER HAMMERS 1 Piece(s) 5 Day(s) 50 CO-40 123-4323 485

฿ 5,209.00

COPPER HAMMERS 1 Piece(s) 12 Day(s) 53 CO-50 123-4331 611

Basic Specifications

Product Description

The body section of the copper hammer is made of whiteheart malleable cast iron that has been heat treated, so there is no distortion of the handle hole, and the handle is unlikely to break.

Part Number
CO-25H
CO-30H
CO-35H
CO-38H
CO-45H
CO-48H
CO-53H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (Diameter)
(mm)
Applicable Models Trusco Code Mass
(g)

฿ 590.00

COPPER HAMMERS 1 Piece(s) 5 Day(s) 25 CO-05 123-4277 68

฿ 639.15

OHK COPPER HAMMERS 1 Piece(s) 5 Day(s) 30 CO-10 123-4285 119

฿ 899.40

OHK COPPER HAMMERS 1 Piece(s) 8 Day(s) 35 CO-15 123-4293 188

฿ 1,504.00

COPPER HAMMERS 1 Piece(s) 12 Day(s) 38 CO-20 123-4307 245

฿ 1,734.00

COPPER HAMMERS 1 Piece(s) Same day 45 CO-30 123-4315 371

฿ 2,008.14

OHK COPPER HAMMERS 1 Piece(s) 5 Day(s) 50 CO-40 123-4323 485

฿ 5,209.00

COPPER HAMMERS 1 Piece(s) 12 Day(s) 53 CO-50 123-4331 611

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●No deformation of the pattern hole and the handle is hard to break since the main part of the copper hammer is heat treated with black heart malleable cast iron.
●Copper hammer that can exchange heads.

Materials

●Head: Wrought Copper
●Handle: Oak