(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Copper Hammer

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,155.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CO-05
CO-10
CO-15
CO-20
CO-30
CO-40
CO-50
CO-100 SALE
CO-120
CO-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (Diameter)
(mm)
Head (Length)
(mm)
Total Length
(mm)
Nominal Trusco Code Mass
(g)

฿ 2,155.00

COPPER HAMMERS 1 Piece(s) 12 Day(s) 25 73 300 1/2 lb. 123-4129 320

฿ 3,217.00

OHK COPPER HAMMERS 1 Piece(s) Same day 30 88 330 1 lb. 123-4137 540

฿ 3,520.00

OHK COPPER HAMMERS 1 Piece(s) 5 Day(s) 35 97 330 1 1/2 lbs. 123-4145 770

฿ 4,337.00

OHK COPPER HAMMERS 1 Piece(s) Same day 38 110 350 2 lb. 123-4153 1000

฿ 4,448.10

COPPERHAMMERS 1 Piece(s) Same day 45 121 360 3 lb. 123-4161 1500

฿ 7,241.00

OHK COPPER HAMMERS 1 Piece(s) 12 Day(s) 50 134 440 4 lb. 123-4170 2100

฿ 8,767.42

OHK COPPER HAMMERS 1 Piece(s) Same day 53 144 440 5 lb. 123-4188 2500

฿ 21,752.00

฿ 13,507.99

COPPER HAMMERS 1 Piece(s) 10 Day(s) 65 185 900 10 lb. 370-4874 5300

฿ 25,606.72

OHK COPPER HAMMERS 1 Piece(s) 11 Day(s) 70 195 900 12 lb. 370-4891 6300

฿ 30,909.57

OHK COPPER HAMMERS 1 Piece(s) 5 Day(s) 78 203 900 15 lb. 370-4904 8000

Basic Specifications

Product Description

Copper Hammer
It is used for striking soft materials like copper, aluminum, and other similar materials. This tool is commonly used for maintenance work and assembly.
[Features]
• Head diameter smallest/biggest: 25 and 78 mm.
• Head length shortest/longest: 73 and 203 mm.
• Overall handle length shortest/longest: 300 and 900 mm.
• Head replacement is easy.
• Material :
Head - Extendable Copper
Handle - Oak
[Applications]
It is commonly used for assembling jigs and repairing machines.

Part Number
CO-05
CO-10
CO-15
CO-20
CO-30
CO-40
CO-50
CO-100 SALE
CO-120
CO-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (Diameter)
(mm)
Head (Length)
(mm)
Total Length
(mm)
Nominal Trusco Code Mass
(g)

฿ 2,155.00

COPPER HAMMERS 1 Piece(s) 12 Day(s) 25 73 300 1/2 lb. 123-4129 320

฿ 3,217.00

OHK COPPER HAMMERS 1 Piece(s) Same day 30 88 330 1 lb. 123-4137 540

฿ 3,520.00

OHK COPPER HAMMERS 1 Piece(s) 5 Day(s) 35 97 330 1 1/2 lbs. 123-4145 770

฿ 4,337.00

OHK COPPER HAMMERS 1 Piece(s) Same day 38 110 350 2 lb. 123-4153 1000

฿ 4,448.10

COPPERHAMMERS 1 Piece(s) Same day 45 121 360 3 lb. 123-4161 1500

฿ 7,241.00

OHK COPPER HAMMERS 1 Piece(s) 12 Day(s) 50 134 440 4 lb. 123-4170 2100

฿ 8,767.42

OHK COPPER HAMMERS 1 Piece(s) Same day 53 144 440 5 lb. 123-4188 2500

฿ 21,752.00

฿ 13,507.99

COPPER HAMMERS 1 Piece(s) 10 Day(s) 65 185 900 10 lb. 370-4874 5300

฿ 25,606.72

OHK COPPER HAMMERS 1 Piece(s) 11 Day(s) 70 195 900 12 lb. 370-4891 6300

฿ 30,909.57

OHK COPPER HAMMERS 1 Piece(s) 5 Day(s) 78 203 900 15 lb. 370-4904 8000

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●No deformation of the pattern hole and the handle is hard to break since the main part of the copper hammer is heat treated with black heart malleable cast iron.
●Copper hammer that can exchange heads.

Materials

●Head: Wrought Copper
●Handle: Oak