(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NT-05 |
NT-10 |
NT-15 |
NT-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (Diameter) (mm) |
Head (Length) (mm) |
Total Length (mm) |
Nominal | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 769.00 |
PLASTICHAMMERS | 1 Piece(s) | Same day | 25 | 89 | 290 | 1/2 lb. | 275-9128 | 250 | ||
฿ 920.00 |
PLASTICHAMMERS | 1 Piece(s) | Same day | 32 | 112 | 310 | 1 lb. | 275-9136 | 450 | ||
฿ 1,432.00 |
PLASTICHAMMERS | 1 Piece(s) | Same day | 38 | 129 | 340 | 1 1/2 lbs. | 275-9144 | 650 | ||
฿ 1,912.00 |
OHK PLASTIC HAMMERS | 1 Piece(s) | 91 Day(s) | 46 | 142 | 370 | 2 lb. | 275-9152 | 1000 |
NT Plastic Hammer
It is a hammer used to strike workpieces without causing surface dents, deformation, or cracking.
The plastic's properties include increased cold resistance, and it can be used at temperatures as low as -10°C.
[Features]
• Head diameter smallest/biggest: 25 and 46 mm.
• Head length shortest/longest: 89 and 142 mm.
• Overall handle length shortest/longest: 290 and 370 mm.
• Material :
Head - NT Nylon(PA)
Handle - Oak
[Applications]
It is commonly used for assembling jigs and repairing machines.
Part Number |
---|
NT-05 |
NT-10 |
NT-15 |
NT-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (Diameter) (mm) |
Head (Length) (mm) |
Total Length (mm) |
Nominal | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 769.00 |
PLASTICHAMMERS | 1 Piece(s) | Same day | 25 | 89 | 290 | 1/2 lb. | 275-9128 | 250 | ||
฿ 920.00 |
PLASTICHAMMERS | 1 Piece(s) | Same day | 32 | 112 | 310 | 1 lb. | 275-9136 | 450 | ||
฿ 1,432.00 |
PLASTICHAMMERS | 1 Piece(s) | Same day | 38 | 129 | 340 | 1 1/2 lbs. | 275-9144 | 650 | ||
฿ 1,912.00 |
OHK PLASTIC HAMMERS | 1 Piece(s) | 91 Day(s) | 46 | 142 | 370 | 2 lb. | 275-9152 | 1000 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?