(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

plastic hammer

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 544.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PL-05
PL-025
PL-10
PL-15
PL-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (Diameter)
(mm)
Head (Length)
(mm)
Total Length
(mm)
Nominal Trusco Code Mass
(g)

฿ 592.00

PLASTICHAMMERS 1 Piece(s) 1 Day(s) 25 89 290 1/2 lb. 123-5028 230

฿ 544.00

PLASTICHAMMERS 1 Piece(s) Same day 20 72 280 1/4 lbs. 123-5010 130

฿ 623.00

PLASTICHAMMERS 1 Piece(s) 1 Day(s) 32 117 310 1 lb. 123-5036 450

฿ 841.00

OHK PLASTIC HAMMERS 1 Piece(s) 5 Day(s) 38 138 340 1 1/2 lbs. 123-5044 680

฿ 1,108.00

OHK PLASTIC HAMMERS 1 Piece(s) 5 Day(s) 46 155 370 2 lb. 123-5052 1050

Basic Specifications

Product Description

Plastic Hammer
It is a type of hammer used to strike workpieces without causing surface dents, deformation, or cracking.
[Features]
• Head diameter smallest/biggest: 20 and 46 mm.
• Head length shortest/longest: 72 and 155 mm.
• Overall handle length shortest/longest: 280 and 370 mm.
• Head replacement is easy.
• Material :
Head - Polyvinyl Chloride (PVC)
Handle - Oak
[Applications]
It is commonly used for maintenance work on machinery in an environment where there may be a risk on fire.

Part Number
PL-05
PL-025
PL-10
PL-15
PL-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (Diameter)
(mm)
Head (Length)
(mm)
Total Length
(mm)
Nominal Trusco Code Mass
(g)

฿ 592.00

PLASTICHAMMERS 1 Piece(s) 1 Day(s) 25 89 290 1/2 lb. 123-5028 230

฿ 544.00

PLASTICHAMMERS 1 Piece(s) Same day 20 72 280 1/4 lbs. 123-5010 130

฿ 623.00

PLASTICHAMMERS 1 Piece(s) 1 Day(s) 32 117 310 1 lb. 123-5036 450

฿ 841.00

OHK PLASTIC HAMMERS 1 Piece(s) 5 Day(s) 38 138 340 1 1/2 lbs. 123-5044 680

฿ 1,108.00

OHK PLASTIC HAMMERS 1 Piece(s) 5 Day(s) 46 155 370 2 lb. 123-5052 1050

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Type of hammer that makes it hard to scratch your opponent.
●Head replacement is easy.

Specification

●SPQ(piece):6

Materials

●Head: Soft Polyvinyl Chloride(PVC)
●Handle: Oak