Urethane Shockless

Brand :
OHINDUSTRIAL

Caution

    Product Description

    Urethane Shockless
    This hammer is designed to reduce the impact caused by hammering, which helps prevent fatigue during use.
    [Features]
    • Head diameter smallest/biggest: 38 and 70 mm.
    • Head length shortest/longest: 80 and 160 mm.
    • Overall handle length shortest/longest: 310 and 550 mm.
    • Material :
    Head - Urethane Resin (PU)
    Handle - Fiberglass
    [Applications]
    ·Ideal for assembly and maintenance of machinery, automobiles, and motorcycles.

    Features

    ●Lasts several tens times longer than ordinary resin hammer since the urethane plastic is integrally molded on the head of the hammer.
    ●Since it is a non-repetitive structure, strike force doubles.
    ●Due to the firm fixation of the head and the handle, the

    Specification

    ●SPQ(piece):6

    Materials

    ●Head: Urethane Plastic
    ●Handle: Glass Fiber
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Urethane Shockless | OHINDUSTRIAL | MISUMI Thailand