(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
OS-20GH |
OS-20W |
OS-30GH |
OS-30W |
OS-40GH |
OS-40W |
OS-50GH |
OS-50W |
OS-60W |
OS-70W |
OS-80W |
OS-90W |
OS-100W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (Diameter) (mm) |
Head Material | Color | JAN Code | Trusco Code | Mass (g) |
Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 492.00 |
OHK SHOCK-LESS HAMMERS | 1 Piece(s) | 5 Day(s) | 32 | Other | Green | 4963360200915 | 453-8277 | 18 | Head: High Density Polyethylene (PE) (Green) | ||
฿ 460.00 |
OHK SHOCK-LESS HAMMERS | 1 Piece(s) | 5 Day(s) | 32 | Nylon | White | 4963360200816 | 123-4676 | 21 | Head: Nylon (White) | ||
฿ 629.00 |
SHOCK-LESS HAMMERS | 1 Piece(s) | 12 Day(s) | 38 | Other | Green | 4963360200922 | 453-8285 | 27 | Head: High Density Polyethylene (PE) (Green) | ||
฿ 622.00 |
SHOCK-LESS HAMMERS | 1 Piece(s) | 12 Day(s) | 38 | Nylon | White | 4963360200823 | 123-4692 | 32 | Head: Nylon (White) | ||
฿ 805.00 |
SHOCK-LESSHAMMER | 1 Piece(s) | 12 Day(s) | 43 | Other | Green | 4963360200939 | 453-8293 | 43 | Head: High Density Polyethylene (PE) (Green) | ||
฿ 615.10 |
SHOCK-LESSHAMMERS | 1 Piece(s) | Same day | 43 | Nylon | White | 4963360200830 | 123-4714 | 50 | Head: Nylon (White) | ||
฿ 1,550.00 |
SHOCK-LESS HAMMERS | 1 Piece(s) | 5 Day(s) | 51 | Other | Green | 4963360200946 | 453-8307 | 74 | Head: High Density Polyethylene (PE) (Green) | ||
฿ 1,157.03 |
OHK SHOCK-LESS HAMMERS | 1 Piece(s) | 5 Day(s) | 51 | Nylon | White | 4963360200847 | 123-4731 | 86 | Head: Nylon (White) | ||
฿ 1,341.19 |
OHK SHOCK-LESS HAMMERS | 1 Piece(s) | 5 Day(s) | 55 | Nylon | White | 4963360200854 | 123-4757 | 92 | Head: Nylon (White) | ||
฿ 2,939.00 |
OHK SHOCK-LESS HAMMERS | 1 Piece(s) | 5 Day(s) | 66 | Nylon | White | 4963360200861 | 123-4765 | 169 | Head: Nylon (White) | ||
฿ 2,880.14 |
OHK SHOCK-LESS HAMMERS | 1 Piece(s) | 5 Day(s) | 81 | Nylon | White | 4963360200878 | 123-4773 | 287 | Head: Nylon (White) | ||
฿ 3,767.29 |
OHK SHOCK-LESS HAMMERS | 1 Piece(s) | 5 Day(s) | 90 | Nylon | White | 4963360200885 | 123-4781 | 359 | Head: Nylon (White) | ||
฿ 6,290.00 |
OHK SHOCK-LESS HAMMERS | 1 Piece(s) | 1 Day(s) | 101 | Nylon | White | 4963360200892 | 123-4790 | 502 | Head: Nylon (White) |
[Specifications]
·This is a replacement head for the shockless hammer.
·1 roll pin is included per head.
Part Number |
---|
OS-20GH |
OS-20W |
OS-30GH |
OS-30W |
OS-40GH |
OS-40W |
OS-50GH |
OS-50W |
OS-60W |
OS-70W |
OS-80W |
OS-90W |
OS-100W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (Diameter) (mm) |
Head Material | Color | JAN Code | Trusco Code | Mass (g) |
Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 492.00 |
OHK SHOCK-LESS HAMMERS | 1 Piece(s) | 5 Day(s) | 32 | Other | Green | 4963360200915 | 453-8277 | 18 | Head: High Density Polyethylene (PE) (Green) | ||
฿ 460.00 |
OHK SHOCK-LESS HAMMERS | 1 Piece(s) | 5 Day(s) | 32 | Nylon | White | 4963360200816 | 123-4676 | 21 | Head: Nylon (White) | ||
฿ 629.00 |
SHOCK-LESS HAMMERS | 1 Piece(s) | 12 Day(s) | 38 | Other | Green | 4963360200922 | 453-8285 | 27 | Head: High Density Polyethylene (PE) (Green) | ||
฿ 622.00 |
SHOCK-LESS HAMMERS | 1 Piece(s) | 12 Day(s) | 38 | Nylon | White | 4963360200823 | 123-4692 | 32 | Head: Nylon (White) | ||
฿ 805.00 |
SHOCK-LESSHAMMER | 1 Piece(s) | 12 Day(s) | 43 | Other | Green | 4963360200939 | 453-8293 | 43 | Head: High Density Polyethylene (PE) (Green) | ||
฿ 615.10 |
SHOCK-LESSHAMMERS | 1 Piece(s) | Same day | 43 | Nylon | White | 4963360200830 | 123-4714 | 50 | Head: Nylon (White) | ||
฿ 1,550.00 |
SHOCK-LESS HAMMERS | 1 Piece(s) | 5 Day(s) | 51 | Other | Green | 4963360200946 | 453-8307 | 74 | Head: High Density Polyethylene (PE) (Green) | ||
฿ 1,157.03 |
OHK SHOCK-LESS HAMMERS | 1 Piece(s) | 5 Day(s) | 51 | Nylon | White | 4963360200847 | 123-4731 | 86 | Head: Nylon (White) | ||
฿ 1,341.19 |
OHK SHOCK-LESS HAMMERS | 1 Piece(s) | 5 Day(s) | 55 | Nylon | White | 4963360200854 | 123-4757 | 92 | Head: Nylon (White) | ||
฿ 2,939.00 |
OHK SHOCK-LESS HAMMERS | 1 Piece(s) | 5 Day(s) | 66 | Nylon | White | 4963360200861 | 123-4765 | 169 | Head: Nylon (White) | ||
฿ 2,880.14 |
OHK SHOCK-LESS HAMMERS | 1 Piece(s) | 5 Day(s) | 81 | Nylon | White | 4963360200878 | 123-4773 | 287 | Head: Nylon (White) | ||
฿ 3,767.29 |
OHK SHOCK-LESS HAMMERS | 1 Piece(s) | 5 Day(s) | 90 | Nylon | White | 4963360200885 | 123-4781 | 359 | Head: Nylon (White) | ||
฿ 6,290.00 |
OHK SHOCK-LESS HAMMERS | 1 Piece(s) | 1 Day(s) | 101 | Nylon | White | 4963360200892 | 123-4790 | 502 | Head: Nylon (White) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?