O.H.Industrial One Handed Hammer

Brand :
OHINDUSTRIAL

Caution

    Product Description

    Ball-Peen Hammer
    It is a hammer with a round, flat face. and the head on the other side of the hammer is spherical
    [Features]
    • Head diameter smallest/largest: 21 and 44 mm.
    • Head length shortest/longest: 70 and 147 mm.
    • Overall handle length: 450 mm.
    • Material :
    Head - Carbon steel
    Handle - Oak
    [Applications]
    For general, engraving, punching and scribing ironwork.

    Features

    ●Uses high quality oak for the handle.

    Usage

    ●For General ironwork, engraving, punch, mark injection.

    Specification

    ●SPQ(piece):6

    Materials

    ●Head: Carbon Steel
    ●Handle: Oak
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    O.H.Industrial One Handed Hammer | OHINDUSTRIAL | MISUMI Thailand