- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of UD4-10
-
- Product Type
- Rubber Hammer
-
- Head (diameter)(mm)
- 60
-
- Head (length)(mm)
- 100
-
- Overall Length(mm)
- 330
-
- Head material
- Other
-
- Handle material
- Oak
-
- Nominal
- 1 Pound
-
- Trusco Code
- 395-8001
-
- Mass(g)
- 450
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 655.00
|
RUBBERHAMMERS
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Product Type
- Rubber Hammer
-
- Head (diameter)(mm)
- 60
-
- Head (length)(mm)
- 100
-
- Overall Length(mm)
- 330
-
- Head material
- Other
-
- Handle material
- Oak
-
- Nominal
- 1 Pound
-
- Trusco Code
- 395-8001
-
- Mass(g)
- 450
Product Description
Rubber Hammer
The hammer head is made of high-quality rubber, which has excellent durability and uses it.
[Features]
• Head diameter: 60 mm.
• Head length: 100 mm.
• Overall handle length: 33 mm.
• Material :
Head - Rubber
Handle - Oak
[Applications]
It is used in general work such as woodworking, automotive repairing, tile installation, and sheet metal works.
Specifications of UD4-10
-
- Product Type
- Rubber Hammer
-
- Head (diameter)(mm)
- 60
-
- Head (length)(mm)
- 100
-
- Overall Length(mm)
- 330
-
- Head material
- Other
-
- Handle material
- Oak
-
- Nominal
- 1 Pound
-
- Trusco Code
- 395-8001
-
- Mass(g)
- 450
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 655.00
|
RUBBERHAMMERS
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?