(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Combination Hammer (1 Pound)

Combination Hammer (1 Pound)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of UD6-10

  • Product Type
    Double-ended hammer
  • Head (diameter)(mm)
    33
  • Head (length)(mm)
    100
  • Overall Length(mm)
    300
  • Handle material
    Oak
  • Nominal
    1 Pound
  • Trusco Code
    395-8019
  • Mass(g)
    610
Part Number
UD6-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 866.00

PLASTICHAMMERS 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Type
    Double-ended hammer
  • Head (diameter)(mm)
    33
  • Head (length)(mm)
    100
  • Overall Length(mm)
    300
  • Handle material
    Oak
  • Nominal
    1 Pound
  • Trusco Code
    395-8019
  • Mass(g)
    610

Product Description

[Features]
· Adopts a handle with a tapered shape that fits well to the hand, increasing work efficiency.
· It is a combination hammer made of iron and resin that can perform two types of work.
· Only resin-side heads can be replaced.
[Applications]
· General purpose tool

Specifications of UD6-10

  • Product Type
    Double-ended hammer
  • Head (diameter)(mm)
    33
  • Head (length)(mm)
    100
  • Overall Length(mm)
    300
  • Handle material
    Oak
  • Nominal
    1 Pound
  • Trusco Code
    395-8019
  • Mass(g)
    610
Part Number
UD6-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 866.00

PLASTICHAMMERS 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Combination hammer made of iron and resin that can perform 2 kinds of work with 1 piece.
●Head replacement is possible only on the resin side.

Specification

●Designation:1 Pound
●Handle Materials:Oak
●Head Diameter(mm):33
●Head Length(mm):100
●Total Length(mm):300
●SPQ(piece):1

Materials

●Head: Iron/Resin