(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Hammer/Combination Hammer 1 pound

Plastic Hammer/Combination Hammer 1 pound

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of UD7-10

  • Product Type
    Soft Hammer (Resin Head)
  • Head (diameter)(mm)
    32
  • Head (length)(mm)
    114
  • Overall Length(mm)
    315
  • Handle material
    Pipe Steel
  • Details Type
    Combination Hammer
  • Nominal
    1 Pound
  • Trusco Code
    373-8914
  • Mass(g)
    730
  • Clip material
    Resin
Part Number
UD7-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,281.17

PLASTICHAMMERS 1 Piece(s) Same day

Basic Specifications

  • Product Type
    Soft Hammer (Resin Head)
  • Head (diameter)(mm)
    32
  • Head (length)(mm)
    114
  • Overall Length(mm)
    315
  • Handle material
    Pipe Steel
  • Details Type
    Combination Hammer
  • Nominal
    1 Pound
  • Trusco Code
    373-8914
  • Mass(g)
    730
  • Clip material
    Resin

Product Description

[Features]
· A handle with a tapered shape that fits well to the hand, increasing work efficiency.
· The head and the handle parts are press fit, and have a through pin.
· It is a combination hammer made of iron and resin that can perform two types of work.
· The original heat treatment ensures proper hardness, which has made the striking part harder and less prone to chipping.
· The handle is made of durable and lightweight high-grade pipe steel and the surface is chrome-plated.
[Applications]
· General purpose tool

Specifications of UD7-10

  • Product Type
    Soft Hammer (Resin Head)
  • Head (diameter)(mm)
    32
  • Head (length)(mm)
    114
  • Overall Length(mm)
    315
  • Handle material
    Pipe Steel
  • Details Type
    Combination Hammer
  • Nominal
    1 Pound
  • Trusco Code
    373-8914
  • Mass(g)
    730
  • Clip material
    Resin
Part Number
UD7-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,281.17

PLASTICHAMMERS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Combination hammer made of iron and resin that can perform 2 kinds of work with 1 piece.
●Head replacement is possible only on the resin side.

Specification

●Designation:1 Pound
●Handle Materials:Pipe Steel
●Head Diameter(mm):32
●Head Length(mm):114
●Total Length(mm):315
●SPQ(piece):1

Materials

●Head: Iron/Resin