(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PH45-323 |
PH68-344 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (diameter) (mm) |
Head (length) (mm) |
Overall Length (mm) |
Nominal | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,123.00 |
HAMMERS | 1 Piece(s) | 1 Day(s) | 30 | 105 | 310 | 1.0 lb | 373-7047 | 720 | ||
฿ 1,316.00 |
HAMMERS | 1 Piece(s) | Same day | 35 | 117 | 335 | 1.5 lb | 373-7055 | 950 |
[Features]
· The original heat treatment ensures proper hardness, which has made the striking part harder and less prone to chipping.
· The head and the handle parts are press fit, and have a through pin.
· The handle is made of durable and lightweight high-grade pipe steel and the surface is chrome-plated.
· The grip is made of oil-resistant high-grade resin that's slip resistant and easy to grip. Moreover, a double safety treatment is provided using a pin to prevent coming out.
[Applications]
· General purpose tool
Part Number |
---|
PH45-323 |
PH68-344 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (diameter) (mm) |
Head (length) (mm) |
Overall Length (mm) |
Nominal | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,123.00 |
HAMMERS | 1 Piece(s) | 1 Day(s) | 30 | 105 | 310 | 1.0 lb | 373-7047 | 720 | ||
฿ 1,316.00 |
HAMMERS | 1 Piece(s) | Same day | 35 | 117 | 335 | 1.5 lb | 373-7055 | 950 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?