(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Unicon Hammer

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 4,970.54 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ST-07
ST-10
ST-15
ST-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (Diameter)
(mm)
Head (Length)
(mm)
Total Length
(mm)
Nominal Trusco Code Mass
(g)

฿ 4,970.54

MDS SHOCK-LESS HAMMERS 1 Piece(s) 5 Day(s) 28/32 100 300 3/4 lbs. 252-2691 317.0

฿ 5,363.83

MDS SHOCK-LESS HAMMERS 1 Piece(s) 5 Day(s) 32/36 115 300 1 lb. 252-2705 453.0

฿ 6,066.57

MDS SHOCK-LESS HAMMERS 1 Piece(s) 5 Day(s) 36/40 120 310 1 1/2 lbs. 252-2713 679.5

฿ 6,545.76

MDS SHOCK-LESS HAMMERS 1 Piece(s) 5 Day(s) 40/44 125 322 2 lb. 323-0546 906.0

Basic Specifications

Product Description

Combination Hammer
It is a hammer that consists of two types of hammer heads, 1 rubber head and 1 steel head, and can be used for both light and heavy-duty.
[Features]
• Head diameter rubber side/steel side smallest/biggest: 28/32 and 40/44 mm.
• Head length shortest/longest: 100 and 125 mm.
• Overall handle length shortest/longest: 300 and 322 mm.
• Material :
Steel head - Carbon Steel
Plastic head - Polyurethane (PU)
Handle - Polyurethane
[Applications]
Can be used for both light and heavy-duty tasks

Part Number
ST-07
ST-10
ST-15
ST-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (Diameter)
(mm)
Head (Length)
(mm)
Total Length
(mm)
Nominal Trusco Code Mass
(g)

฿ 4,970.54

MDS SHOCK-LESS HAMMERS 1 Piece(s) 5 Day(s) 28/32 100 300 3/4 lbs. 252-2691 317.0

฿ 5,363.83

MDS SHOCK-LESS HAMMERS 1 Piece(s) 5 Day(s) 32/36 115 300 1 lb. 252-2705 453.0

฿ 6,066.57

MDS SHOCK-LESS HAMMERS 1 Piece(s) 5 Day(s) 36/40 120 310 1 1/2 lbs. 252-2713 679.5

฿ 6,545.76

MDS SHOCK-LESS HAMMERS 1 Piece(s) 5 Day(s) 40/44 125 322 2 lb. 323-0546 906.0

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Metal and urethane are 2 types of heads that can be used depending on the applications.
●The maximum fatigue level is reduced by approx. 30%(compared to our company).
●Urethane head does not damage the surface of precision equipment and the impact sound

Specification

●SPQ(piece):6

Materials

●Head(one side): Carbon Steel, Urethane
●Handle: Urethane