(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0HD-AB |
3HD-AB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (Diameter) (mm) |
Head (Length) (mm) |
Total Length (mm) |
Nominal | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,412.87 |
MDS HAMMER | 1 Piece(s) | 31 Day(s) | 35 | 80 | 270 | 1/2 lb. | 252-2641 | 220 | ||
฿ 6,887.88 |
MDS SHOCK-LESS HAMMERS | 1 Piece(s) | 31 Day(s) | 60 | 120 | 375 | 2 1/2 lbs. | 252-2675 | 1130 |
[Features]
·A special antibacterial urethane mixed with an antibacterial agent is used to suppress the growth of bacteria on the hammer surface.
·A special material with a high specific gravity creates a shockless structure that does not vibrate the hand and does not fatigue the hand.
·It is a safe and secure hammer with a strong, unbreakable metal core.
[Applications]
·For maintenance of machinery and equipment in food factories, etc.
Part Number |
---|
0HD-AB |
3HD-AB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (Diameter) (mm) |
Head (Length) (mm) |
Total Length (mm) |
Nominal | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,412.87 |
MDS HAMMER | 1 Piece(s) | 31 Day(s) | 35 | 80 | 270 | 1/2 lb. | 252-2641 | 220 | ||
฿ 6,887.88 |
MDS SHOCK-LESS HAMMERS | 1 Piece(s) | 31 Day(s) | 60 | 120 | 375 | 2 1/2 lbs. | 252-2675 | 1130 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?