(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
00170 |
00171 |
01643 |
01644 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (diameter) (mm) |
Head (length) (mm) |
Overall Length (mm) |
Nominal | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 807.42 |
DOG TEST HAMMERS | 1 Piece(s) | 31 Day(s) | 13 | 92 | 390 | 1/4 lbs. | 411-5104 | 200 | ||
฿ 885.91 |
DOG TEST HAMMERS | 1 Piece(s) | 31 Day(s) | 17 | 112 | 450 | 1/2 lb. | 411-5112 | 300 | ||
฿ 1,340.09 |
DOG TEST HAMMERS | 1 Piece(s) | 31 Day(s) | 17 | 112 | 600 | 1/2 lb. | 421-9163 | 400 | ||
฿ 1,533.41 |
DOG TEST HAMMERS | 1 Piece(s) | 31 Day(s) | 17 | 112 | 900 | 1/2 lb. | 421-9171 | 450 |
[Features]
· Produces tap tones for use in inspection work.
· 900 mm-long type with wooden handle.
Part Number |
---|
00170 |
00171 |
01643 |
01644 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (diameter) (mm) |
Head (length) (mm) |
Overall Length (mm) |
Nominal | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 807.42 |
DOG TEST HAMMERS | 1 Piece(s) | 31 Day(s) | 13 | 92 | 390 | 1/4 lbs. | 411-5104 | 200 | ||
฿ 885.91 |
DOG TEST HAMMERS | 1 Piece(s) | 31 Day(s) | 17 | 112 | 450 | 1/2 lb. | 411-5112 | 300 | ||
฿ 1,340.09 |
DOG TEST HAMMERS | 1 Piece(s) | 31 Day(s) | 17 | 112 | 600 | 1/2 lb. | 421-9163 | 400 | ||
฿ 1,533.41 |
DOG TEST HAMMERS | 1 Piece(s) | 31 Day(s) | 17 | 112 | 900 | 1/2 lb. | 421-9171 | 450 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?