(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
01363 |
01364 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (diameter) (mm) |
Head (length) (mm) |
Nominal | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,421.06 |
DOG HAMMERS FOR ELECTRIC WORK | 1 Piece(s) | 31 Day(s) | 23X21 | 105 | Fine Tip Model | 338-1820 | 420 | ||
฿ 1,433.46 |
DOG HAMMERS FOR ELECTRIC WORK | 1 Piece(s) | 31 Day(s) | 25X22 | 82 | Octagonal | 338-1838 | 500 |
[Features]
· The socket part is for tightening 3/8" (17 mm) nuts and can support raceway and D-1/D-2 support bracket work.
· The shaft part is a through-type and can tighten up to the depth of 270 mm.
[Applications]
· Electricity, wiring work, piping, duct construction, etc.
Part Number |
---|
01363 |
01364 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (diameter) (mm) |
Head (length) (mm) |
Nominal | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,421.06 |
DOG HAMMERS FOR ELECTRIC WORK | 1 Piece(s) | 31 Day(s) | 23X21 | 105 | Fine Tip Model | 338-1820 | 420 | ||
฿ 1,433.46 |
DOG HAMMERS FOR ELECTRIC WORK | 1 Piece(s) | 31 Day(s) | 25X22 | 82 | Octagonal | 338-1838 | 500 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?