(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

All-Purpose Radio Pliers TBUPR150

All-Purpose Radio Pliers TBUPR150

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TBUPR150

  • Product Category
    Pliers
  • Plier Type
    Longnose pliers
  • Overall Length(mm)
    160
  • With or without Spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    1.5
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Main body: option
    Main Body
  • JAN Code
    4989999111460
  • Trusco Code
    365-5032
  • Mass(g)
    120
  • Features
    The tip is tough for excellent cutting performance without breaking or curving
  • Features 2
    A versatile tool that can be used widely, such as interrupting cutting of cords, simple crimping, peeling of wire, gripping and rotation of small screws and nuts, etc. without impairing the function of the conventional longnose pliers.
  • Specifications
    With Spring
  • Specification 2
    With tip knurling
  • Main Body Hardness
    Anti-slip grip
  • Material
    Special steel
  • Grip Type
    Resin
Part Number
TBUPR150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 687.67

RADIO PLIERS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Longnose pliers
  • Overall Length(mm)
    160
  • With or without Spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    1.5
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Main body: option
    Main Body
  • JAN Code
    4989999111460
  • Trusco Code
    365-5032
  • Mass(g)
    120
  • Features
    The tip is tough for excellent cutting performance without breaking or curving
  • Features 2
    A versatile tool that can be used widely, such as interrupting cutting of cords, simple crimping, peeling of wire, gripping and rotation of small screws and nuts, etc. without impairing the function of the conventional longnose pliers.
  • Specifications
    With Spring
  • Specification 2
    With tip knurling
  • Main Body Hardness
    Anti-slip grip
  • Material
    Special steel
  • Grip Type
    Resin

Product Description

A versatile tool that can be used widely.
[Features]
· The tip is tough for excellent cutting performance without breaking or curving.
· A versatile tool that can be used widely, such as interrupting cutting of cords, simple crimping, peeling of wire, gripping and rotation of small screws and nuts, etc. without impairing the function of the conventional long-nose pliers.
[Applications]
· Long nose pliers for assembly and repair of AV/communication/precision equipment and for hobbyist use.

Specifications of TBUPR150

  • Product Category
    Pliers
  • Plier Type
    Longnose pliers
  • Overall Length(mm)
    160
  • With or without Spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    1.5
  • Copper Wire Cutting Performance(φ/mm)
    2.6
  • Main body: option
    Main Body
  • JAN Code
    4989999111460
  • Trusco Code
    365-5032
  • Mass(g)
    120
  • Features
    The tip is tough for excellent cutting performance without breaking or curving
  • Features 2
    A versatile tool that can be used widely, such as interrupting cutting of cords, simple crimping, peeling of wire, gripping and rotation of small screws and nuts, etc. without impairing the function of the conventional longnose pliers.
  • Specifications
    With Spring
  • Specification 2
    With tip knurling
  • Main Body Hardness
    Anti-slip grip
  • Material
    Special steel
  • Grip Type
    Resin
Part Number
TBUPR150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 687.67

RADIO PLIERS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A versatile tool that can be used widely, such as interrupting cutting of cords, simple crimping, peeling of wire rod, pinching and turning machine screw and nuts, turning, with keeping the function of conventional needle-nose pliers.

Specification

●Cutting Performance(mm) Iron Wire:Φ1.5
●Cutting Performance(mm) Copper Wire:Φ2.6
●SPQ(piece):5
●With mechanical spring
●With saw-toothed on the tip

Materials

●Special Steel