(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Snap ring pliers with spring (External)

Snap ring pliers with spring (External)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 690.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
63-1A
63-1B
63-2A
63-2B
63-3A
63-3B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Compatible Ring Size
(mm)
Claw Tip Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Claw Shape

฿ 690.00

SNAP RING PLIERS 1 Piece(s) Same day 140 10-25 1 4989999124132 226-6016 90 Straight jaw

฿ 690.00

SNAP RING PLIERS 1 Piece(s) 12 Day(s) 130 10-25 1 4989999124156 226-6024 90 Curved Claw

฿ 690.00

SNAP RING PLIERS 1 Piece(s) 1 Day(s) 180 25-50 1.2 4989999124149 226-6032 155 Straight jaw

฿ 690.00

SNAP RING PLIERS 1 Piece(s) Same day 170 25-50 1.2 4989999124163 226-6041 155 Curved Claw

฿ 2,647.00

SNAP RING PLIERS 1 Piece(s) Same day 300 82-180 3 4989999390193 111-2368 560 Straight jaw

฿ 2,647.00

SNAP RING PLIERS 1 Piece(s) 1 Day(s) 280 82-180 3 4989999390209 111-2376 560 Curved Claw

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Retaining Ring Pliers
  • Shaft/hole
    For Shaft
  • With or without Spring
    Available
  • With/without tip claw replacement function
    NA
  • Main body: option
    Main Body
  • Features
    Handle Shape Long Type
  • Specifications
    With Spring
  • Material
    Body: Carbon steel (S50C) / Grip: PVC coating / Nail: Chrome molybdenum steel (SCM432)

Product Description

[Features]
· Handle shape is long type.
· With spring.
· Country of Origin: Japan.

Part Number
63-1A
63-1B
63-2A
63-2B
63-3A
63-3B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Compatible Ring Size
(mm)
Claw Tip Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Claw Shape

฿ 690.00

SNAP RING PLIERS 1 Piece(s) Same day 140 10-25 1 4989999124132 226-6016 90 Straight jaw

฿ 690.00

SNAP RING PLIERS 1 Piece(s) 12 Day(s) 130 10-25 1 4989999124156 226-6024 90 Curved Claw

฿ 690.00

SNAP RING PLIERS 1 Piece(s) 1 Day(s) 180 25-50 1.2 4989999124149 226-6032 155 Straight jaw

฿ 690.00

SNAP RING PLIERS 1 Piece(s) Same day 170 25-50 1.2 4989999124163 226-6041 155 Curved Claw

฿ 2,647.00

SNAP RING PLIERS 1 Piece(s) Same day 300 82-180 3 4989999390193 111-2368 560 Straight jaw

฿ 2,647.00

SNAP RING PLIERS 1 Piece(s) 1 Day(s) 280 82-180 3 4989999390209 111-2376 560 Curved Claw

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Handle shape long type.

Specification

●With mechanical spring