(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Snap Ring Pliers (Replacement Claw Type for use with Shafts and Holes)

Snap Ring Pliers (Replacement Claw Type for use with Shafts and Holes)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TSRP1050

  • Product Category
    Pliers
  • Plier Type
    Retaining Ring Pliers
  • Overall Length(mm)
    150
  • Shaft/hole
    Use with both shaft and hole
  • With or without Spring
    Available
  • With/without tip claw replacement function
    Available
  • Compatible Ring Size(mm)
    10-50
  • Main body: option
    Main Body
  • Trusco Code
    366-9378
  • Mass(g)
    120
  • Features
    1 pair can be used for 2 roles with shafts and holes
  • Specifications
    With Spring
  • Accessory
    45° tip claw diameter 1.4 mm 1 blade / 90°tip claw diameter 1.4 mm 1 blade / 180° tip claw diameter 1.4 mm 1 blade / 180° tip claw diameter 1.2 mm 1 blade
Part Number
TSRP1050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 416.00

PLIERS SNAP RING PLIERS 1 Piece(s) Same day

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Retaining Ring Pliers
  • Overall Length(mm)
    150
  • Shaft/hole
    Use with both shaft and hole
  • With or without Spring
    Available
  • With/without tip claw replacement function
    Available
  • Compatible Ring Size(mm)
    10-50
  • Main body: option
    Main Body
  • Trusco Code
    366-9378
  • Mass(g)
    120
  • Features
    1 pair can be used for 2 roles with shafts and holes
  • Specifications
    With Spring
  • Accessory
    45° tip claw diameter 1.4 mm 1 blade / 90°tip claw diameter 1.4 mm 1 blade / 180° tip claw diameter 1.4 mm 1 blade / 180° tip claw diameter 1.2 mm 1 blade

Product Description

Snap ring pliers that can be used for both shafts and holes to perform two roles (replaceable claw type/shaft/hole combined type).
[Features]
· One piece can be used for 2 roles with shaft and hole.
· With spring.
· Country of origin: Taiwan.
· Accessories: 45° claw tip, diameter 1.4 mm (1 piece)
· Accessories: 90° claw tip, diameter 1.4 mm (1 piece)
· Accessories: 180° claw tip, diameter 1.4 mm (1 piece)
· Accessories: 180° claw tip, diameter 1.2 mm (1 piece)

Specifications of TSRP1050

  • Product Category
    Pliers
  • Plier Type
    Retaining Ring Pliers
  • Overall Length(mm)
    150
  • Shaft/hole
    Use with both shaft and hole
  • With or without Spring
    Available
  • With/without tip claw replacement function
    Available
  • Compatible Ring Size(mm)
    10-50
  • Main body: option
    Main Body
  • Trusco Code
    366-9378
  • Mass(g)
    120
  • Features
    1 pair can be used for 2 roles with shafts and holes
  • Specifications
    With Spring
  • Accessory
    45° tip claw diameter 1.4 mm 1 blade / 90°tip claw diameter 1.4 mm 1 blade / 180° tip claw diameter 1.4 mm 1 blade / 180° tip claw diameter 1.2 mm 1 blade
Part Number
TSRP1050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 416.00

PLIERS SNAP RING PLIERS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Possible as dual role for both shaft and hole with just one piece.

Specification

●Ring Working Range(mm):10 to 50
●Total Length(mm):150
●SPQ(piece):20
●With mechanical spring

Accessories

●45° Claw Tip Diameter 1.4mm x 1
●90° Claw Tip Diameter 1.4mm x 1
●180° Claw Tip Diameter 1.4mm x 1
●180° Claw Tip Diameter 1.2mm x 1