(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Nose Pliers

Long Nose Pliers

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TLP-160

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    165
  • With or without Spring
    NA
  • Thickness(mm)
    8.8
  • A(mm)
    55
  • Cutting Performance(mmφ)
    2.2
  • Main body: option
    Main Body
  • Trusco Code
    253-4916
  • Mass(g)
    180
  • Features
    The tip is long and narrow, making it convenient for working on small objects.
  • Features 2
    The surface has a fine and glossy finish.
  • Features 3
    Rust-proofed and rust resistant
Part Number
TLP-160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 283.00

PLIERS 1 Piece(s) Same day

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    165
  • With or without Spring
    NA
  • Thickness(mm)
    8.8
  • A(mm)
    55
  • Cutting Performance(mmφ)
    2.2
  • Main body: option
    Main Body
  • Trusco Code
    253-4916
  • Mass(g)
    180
  • Features
    The tip is long and narrow, making it convenient for working on small objects.
  • Features 2
    The surface has a fine and glossy finish.
  • Features 3
    Rust-proofed and rust resistant

Product Description

Pliers with a slender tip.
[Features]
· The tip is long and narrow, making it convenient for working on small objects.
· The surface has a fine and glossy finish. Also with anti-rust treatment to help prevent rust.
[Applications]
· For work in narrow spaces and for work and processing of small items.

Specifications of TLP-160

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    165
  • With or without Spring
    NA
  • Thickness(mm)
    8.8
  • A(mm)
    55
  • Cutting Performance(mmφ)
    2.2
  • Main body: option
    Main Body
  • Trusco Code
    253-4916
  • Mass(g)
    180
  • Features
    The tip is long and narrow, making it convenient for working on small objects.
  • Features 2
    The surface has a fine and glossy finish.
  • Features 3
    Rust-proofed and rust resistant
Part Number
TLP-160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 283.00

PLIERS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The tip is long and thin, it is convenient for processing small articles.
●Since rust prevention processing has been applied, it is strong against rust.

Specification

●Total Length(mm):165
●Thickness(mm):8.8
●A(mm):55
●Cutting Performance(mm):Φ2.2
●SPQ(piece):5