(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Nippers

Plastic Nippers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 600.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TBPN125
TBPN150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Plastic Cutting Performance
(φ/mm)
JAN Code Trusco Code Mass
(g)
Material

฿ 600.00

PLASTIC NIPPERS 1 Piece(s) Same day 131 3 4989999111422 365-4991 90 -

฿ 627.00

PLASTIC NIPPERS 1 Piece(s) Same day 154.5 5 4989999111439 365-5008 125 Body: Special steel

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • With or without Spring
    Available
  • Main body: option
    Main Body
  • Features
    Ideally shaped for general-purpose usability
  • Features 2
    Ideal for deburring of resin products
  • Features 3
    Mirror finish on the blade part
  • Specifications
    Straight blade
  • Specification 2
    With Spring
  • Grip Type
    Resin

Product Description

[Features]
· Ideally shaped for general-purpose usability.
· Ideal for deburring of resin products.
· Mirror finish on the blade part.
[Applications]
· For deburring resin products.
· For gate cutting and deburring of molded plastic and plastic models.

Part Number
TBPN125
TBPN150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Plastic Cutting Performance
(φ/mm)
JAN Code Trusco Code Mass
(g)
Material

฿ 600.00

PLASTIC NIPPERS 1 Piece(s) Same day 131 3 4989999111422 365-4991 90 -

฿ 627.00

PLASTIC NIPPERS 1 Piece(s) Same day 154.5 5 4989999111439 365-5008 125 Body: Special steel

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Optimum for burring works of resin products.

Specification

●SPQ(piece):5
●Straight Blade
●With mechanical spring