Grip Pliers (Strong type)

Brand :
TRUSCO
Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
[Features]
· Chrome molybdenum steel is used for the main body and made tough and durable using full quenching.
· With cutter for soft steel wire.
Material: Chrome molybdenum steel.
· Head hardness: HRC40-48.
· Head thickness: 9.0 ± 0.5 mm.
· Country of manufacture: Taiwan.
[Applications]
· Suitable for various work that uses a manual vise such as positioning.
Features
●With a cutter part to cut soft iron wire.Specification
●Opening(mm) Square Timber Min:1●Opening(mm) Pipe Min:Φ1
●Head Hardness: HRC40 to 48.
●Tough Type
●With wire cutter