(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LPN-125S |
LPN-150S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|
฿ 829.00 ฿ 507.18 |
TPK MINI NIPPER PLASTIC NIPPER | 1 Piece(s) | Same day | 136 | 381-9345 | 78 | ||
฿ 1,125.00 |
TPK MINI NIPPER PLASTIC NIPPER | 1 Piece(s) | 1 Day(s) | 164 | 381-9353 | 115 |
Features●Lightweight plastic nippers which hardly makes you tired even for long working hours.●In the back of the blade, it is with a stopper to prevent crossing of blades.Specification●Cutting Performance(mm) Resin:Φ5●SPQ(piece):6●With plastic mechanical springMaterials●S58C(carbon steel)
Part Number |
---|
LPN-125S |
LPN-150S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|
฿ 829.00 ฿ 507.18 |
TPK MINI NIPPER PLASTIC NIPPER | 1 Piece(s) | Same day | 136 | 381-9345 | 78 | ||
฿ 1,125.00 |
TPK MINI NIPPER PLASTIC NIPPER | 1 Piece(s) | 1 Day(s) | 164 | 381-9353 | 115 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?