(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

(Merry) Heat Nippers (with Spring)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 3,875.53 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HT-120
HT-130
HT-140
HT-160
HT-170
HT-180
HT-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Details Type Cutting Performance
(mm)
Trusco Code Mass
(g)
Specifications Blade part maximum temperature
(°C)
Replacement Heater No.

฿ 4,300.31

MUR HEAT NIPPERS 1 Piece(s) 5 Day(s) 150 End-Cut Pliers Blade φ4 111-5014 270 End-Cut Pliers Blade 140 W-19H

฿ 4,814.31

MUR HEAT NIPPERS 1 Piece(s) 5 Day(s) 165 Long Blade φ4 111-5022 270 Long Blade 140 W-19H

฿ 4,299.56

MUR HEAT NIPPERS 1 Piece(s) 5 Day(s) 160 Straight blade φ4 111-5031 265 Straight blade 150 W-19H

฿ 3,875.53

MUR HEAT NIPPERS 1 Piece(s) 5 Day(s) 150 Thin Blade φ4 111-5049 240 Thin Blade 160 W-19H

฿ 3,878.16

MUR HEAT NIPPERS 1 Piece(s) 5 Day(s) 150 Blade with 40°edging φ4 111-5057 250 Blade with 40°edging 140 W-19H

฿ 3,886.81

HEATNIPPERS 1 Piece(s) 5 Day(s) 190 Standard Blade φ4 111-5065 250 Standard Blade 170 W-19H

฿ 4,411.00

HEATNIPPERS 1 Piece(s) Same day 190 Powerful Blade φ7 111-5073 370 Powerful Blade 170 W-29

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Heat Nippers
  • With or without Spring
    NA
  • Main body: option
    Main Body
  • Features
    The blade tip is heated with the heater, making it possible to cut even brittle resin without cracking or breaking, and also to cut other types of resin with minimal force
  • Application
    For cutting easily crackable resin such as acrylic, styrene and glass-filled resin
  • Transformer (sold separately)
    HTR30N-100V

Product Description

[Features]
·Since the blade edge is heated by a heater, it will not crack or break even when cutting fragile resin, and it can also cut other resins with a light force.
[Applications]
·For cutting fragile resin such as acrylic, styrene, glass-filled resin, etc.

Part Number
HT-120
HT-130
HT-140
HT-160
HT-170
HT-180
HT-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Details Type Cutting Performance
(mm)
Trusco Code Mass
(g)
Specifications Blade part maximum temperature
(°C)
Replacement Heater No.

฿ 4,300.31

MUR HEAT NIPPERS 1 Piece(s) 5 Day(s) 150 End-Cut Pliers Blade φ4 111-5014 270 End-Cut Pliers Blade 140 W-19H

฿ 4,814.31

MUR HEAT NIPPERS 1 Piece(s) 5 Day(s) 165 Long Blade φ4 111-5022 270 Long Blade 140 W-19H

฿ 4,299.56

MUR HEAT NIPPERS 1 Piece(s) 5 Day(s) 160 Straight blade φ4 111-5031 265 Straight blade 150 W-19H

฿ 3,875.53

MUR HEAT NIPPERS 1 Piece(s) 5 Day(s) 150 Thin Blade φ4 111-5049 240 Thin Blade 160 W-19H

฿ 3,878.16

MUR HEAT NIPPERS 1 Piece(s) 5 Day(s) 150 Blade with 40°edging φ4 111-5057 250 Blade with 40°edging 140 W-19H

฿ 3,886.81

HEATNIPPERS 1 Piece(s) 5 Day(s) 190 Standard Blade φ4 111-5065 250 Standard Blade 170 W-19H

฿ 4,411.00

HEATNIPPERS 1 Piece(s) Same day 190 Powerful Blade φ7 111-5073 370 Powerful Blade 170 W-29

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the blade edge is heated with a heater, even if it cut resin which is easily cracked, the resin will not crack or break, and other resins can be cut with light force.

Usage

●Cutting of easy-to-break resin such as acrylic, styrol, glass-filled resin.

Specification

●SPQ(piece):1
●Transformer(sold separately): HTR30N-100V