(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

(Merry) Miniature Nippers

(Merry) Miniature Nippers

You can add up to 6 items to the comparison list.

Loading...

Specifications of M-01

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    100
  • With or without Spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    0.5
  • Copper Wire Cutting Performance(φ/mm)
    0.8
  • Main body: option
    Main Body
  • Trusco Code
    111-1353
  • Mass(g)
    35
  • Features
    Ideal for assembling, repairing, and cutting lead wires of precision equipment.
  • Features 2
    It's small and has been precisely finished
  • Specifications
    Thin Blade
  • Specification 2
    With Spring
Part Number
M-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 992.52

MUR MINI NIPPERS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    100
  • With or without Spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    0.5
  • Copper Wire Cutting Performance(φ/mm)
    0.8
  • Main body: option
    Main Body
  • Trusco Code
    111-1353
  • Mass(g)
    35
  • Features
    Ideal for assembling, repairing, and cutting lead wires of precision equipment.
  • Features 2
    It's small and has been precisely finished
  • Specifications
    Thin Blade
  • Specification 2
    With Spring

Product Description

[Features]
· Suitable for assembling, repairing, and cutting lead wires of precision equipment.
· Small and precisely finished.

Specifications of M-01

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    100
  • With or without Spring
    Available
  • Steel Wire Cutting Performance(φ/mm)
    0.5
  • Copper Wire Cutting Performance(φ/mm)
    0.8
  • Main body: option
    Main Body
  • Trusco Code
    111-1353
  • Mass(g)
    35
  • Features
    Ideal for assembling, repairing, and cutting lead wires of precision equipment.
  • Features 2
    It's small and has been precisely finished
  • Specifications
    Thin Blade
  • Specification 2
    With Spring
Part Number
M-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 992.52

MUR MINI NIPPERS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1