(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
55S-120 |
55S-150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Steel Wire Cutting Performance (φ/mm) |
Copper Wire Cutting Performance (φ/mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 954.00 |
NIPPERS | 1 Piece(s) | Same day | 120 | 0.8 | 1.2 | 104-1541 | 70 | ||
฿ 1,071.00 |
NIPPERS | 1 Piece(s) | 13 Day(s) | 150 | 1.5 | 2.6 | 104-1550 | 130 |
[Features]
·Ideal for precision cutting of electronic equipment and communication equipment.
·Ideal for continuous cutting of printed circuit board lead wires.
Part Number |
---|
55S-120 |
55S-150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Steel Wire Cutting Performance (φ/mm) |
Copper Wire Cutting Performance (φ/mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 954.00 |
NIPPERS | 1 Piece(s) | Same day | 120 | 0.8 | 1.2 | 104-1541 | 70 | ||
฿ 1,071.00 |
NIPPERS | 1 Piece(s) | 13 Day(s) | 150 | 1.5 | 2.6 | 104-1550 | 130 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?