(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Monkey Wrench with Grip

Monkey Wrench with Grip

You can add up to 6 items to the comparison list.

Loading...

Specifications of TMW-250

  • Maximum Opening(mm)
    33
  • Overall Length(mm)
    270
  • Mass(g)
    480
  • Trusco Code
    301-1330
  • Features
    It has an elastomer resin grip that fits the hand and prevents slippage.
Part Number
TMW-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,500.00

TRC MONKEY WRENCHES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Maximum Opening(mm)
    33
  • Overall Length(mm)
    270
  • Mass(g)
    480
  • Trusco Code
    301-1330
  • Features
    It has an elastomer resin grip that fits the hand and prevents slippage.

Product Description

[Features]
· It has an elastomer resin grip that fits the hand and prevents slippage.
· Lightweight, wide type with maximum opening width about 15% larger than ordinary products.
· Includes a scale.

Specifications of TMW-250

  • Maximum Opening(mm)
    33
  • Overall Length(mm)
    270
  • Mass(g)
    480
  • Trusco Code
    301-1330
  • Features
    It has an elastomer resin grip that fits the hand and prevents slippage.
Part Number
TMW-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,500.00

TRC MONKEY WRENCHES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1