1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide SP Center 90°, Long Type ALD Coating

Carbide SP Center 90°, Long Type ALD Coating
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,085.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-precision, long lifespan and reliability.
· Carbiding of the centering tool is possible because the SP center has a distinctive tip shape.
· In the drill positioning and chamfering, applicable with a wide range of workpieces, from steel and stainless steel to tempered materials and aluminum.
· There is no folding trouble and productivity is improved.

Part Number
90LSPC0.5-2CBALD
90LSPC1.0-3-100CBALD
90LSPC1.0-3-150CBALD
90LSPC1.5-4-100CBALD
90LSPC1.5-4-150CBALD
90LSPC2.0-6-100CBALD
90LSPC2.0-6-150CBALD
90LSPC2.5-8CBALD
90LSPC3.0-10CBALD
90LSPC4.0-12CBALD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Single blade, two blades shank diameter
(mm)
Overall Length L
(mm)
Minimum chamfering diameter d
(mm)
Drawing

฿ 2,085.60

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 0.5Single blade21000.52

฿ 2,299.00

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 1Double-edged310011

฿ 4,392.26

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 1Double-edged315011

฿ 2,492.66

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 1.5Double-edged41001.51

฿ 4,392.26

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 1.5Double-edged41501.51

฿ 3,487.69

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 2Double-edged610021

฿ 4,874.70

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 2Double-edged615021

฿ 5,115.91

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 2.5Double-edged81202.51

฿ 7,015.52

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 3Double-edged1012031

฿ 8,915.12

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 4Double-edged1215041

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove Both square (θ) 90 work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum
Peripheral Blade Y/N NA Tool Material Type Carbide Coating Y/N Available
Coating Type ALD Rotation Direction Right blade