1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carbide SP Center, 90°, ALD Coating

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,135.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-precision, long lifespan and reliability.
· Carbiding of the centering tool is possible because the SP center has a distinctive tip shape.
· In the drill positioning and chamfering, applicable with a wide range of workpieces, from steel and stainless steel to tempered materials and aluminum.
· There is no folding trouble and productivity is improved.

Part Number
90SPC0.1-0.4CBALD
90SPC0.2-0.6CBALD
90SPC0.3-0.9CBALD
90SPC0.4-1.2CBALD
90SPC0.5-2-3CBALD
90SPC1.0-3CBALD
90SPC1.0-3SECBALD
90SPC1.5-4CBALD
90SPC2.0-6CBALD
90SPC2.5-8CBALD
90SPC3.0-10CBALD
90SPC4.0-12CBALD
90SPC5.0-16CBALD
90SPC6.0-20CBALD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Single blade, two blades shank diameter
(mm)
Overall Length L
(mm)
Minimum chamfering diameter d
(mm)
Maximum Chamfering Width d1
(mm)
Pivot Length
(mm)
Drawing

฿ 3,035.40

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 0.1Single blade3400.10.41.23

฿ 2,628.34

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 0.2Single blade3400.20.61.83

฿ 2,217.01

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 0.3Single blade3400.30.92.73

฿ 2,058.46

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 0.4Single blade3400.41.23.63

฿ 1,407.17

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 0.5Single blade3400.5263

฿ 2,217.01

CHAMFERING CUTTERS 1 Piece(s) 12 Day(s) 1Double-edged3351--1

฿ 1,135.80

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 1Single blade3401--2

฿ 2,308.00

CHAMFERING CUTTERS 1 Piece(s) Same day 1.5Double-edged4401.5--1

฿ 3,123.41

CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 2Double-edged6502--1

฿ 4,203.16

IWA CHAMFERING CUTTERS 1 Piece(s) Same day 2.5Double-edged8602.5--1

฿ 5,835.18

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 3Double-edged10703--1

฿ 7,105.98

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 4Double-edged12804--1

฿ 10,498.13

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 5Double-edged161005--1

฿ 16,332.62

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 6Double-edged201206--1

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove Both square (θ) 90 work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum
Peripheral Blade Y/N NA Tool Material Type Carbide Coating Y/N Available
Coating Type ALD Rotation Direction Right blade