1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide SP Center, 120°, ALD Coating

Carbide SP Center, 120°, ALD Coating
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 837.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-precision, long lifespan and reliability.
· Carbiding of the centering tool is possible because the SP center has a distinctive tip shape.
· In the drill positioning and chamfering, applicable with a wide range of workpieces, from steel and stainless steel to tempered materials and aluminum.
· There is no folding trouble and productivity is improved.

Part Number
120SPC0.4CBALD
120SPC0.6CBALD
120SPC0.9CBALD
120SPC1.2CBALD
120SPC2-3CBALD
120SPC2CBALD
120SPC3CBALD
120SPC3SECBALD
120SPC4CBALD
120SPC6CBALD
120SPC8CBALD
120SPC10CBALD
120SPC12CBALD
120SPC16CBALD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Single blade, two blades shank diameter
(mm)
Overall Length L
(mm)
Maximum Chamfering Width d1
(mm)
Pivot Length
(mm)
Drawing

฿ 2,112.74

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 0.4Single blade3400.41.23

฿ 2,004.19

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 0.6Single blade3400.61.83

฿ 1,895.64

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 0.9Single blade3400.92.73

฿ 1,814.23

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 1.2Single blade3401.23.63

฿ 1,217.21

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 2Single blade340263

฿ 1,217.21

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 2Single blade240--2

฿ 1,633.32

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 3Double-edged335--1

฿ 837.29

IWA CHAMFERING CUTTERS 1 Piece(s) 19 Day(s) 3Single blade340--2

฿ 1,723.77

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 4Double-edged440--1

฿ 2,447.43

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 6Double-edged650--1

฿ 3,352.01

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 8Double-edged860--1

฿ 4,889.77

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 10Double-edged1070--1

฿ 6,653.69

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 12Double-edged1280--1

฿ 10,045.84

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 16Double-edged16100--1

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove Both square (θ) 120 work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum
Peripheral Blade Y/N NA Tool Material Type Carbide Coating Y/N Available
Coating Type ALD Rotation Direction Right blade