1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Toglon Sharp SP 90° Carbide Long Type DLC Coating

Toglon Sharp SP 90° Carbide Long Type DLC Coating
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,765.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· There is little burr and chattering, and the surface roughness is beautiful.
· Multiple diameters can be chamfered with 1 piece.
· The finish is the same quality, the highest surface roughness.

Part Number
90LTG3CBDLC
90LTG4CBDLC
90LTG6CBDLC
90LTG8CBDLC
90LTG10CBDLC
90LTG12CBDLC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
shank diameter
(mm)
Overall Length L
(mm)

฿ 3,765.09

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 33100

฿ 3,765.09

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 44100

฿ 4,693.79

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 66100

฿ 7,479.87

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 88150

฿ 9,801.61

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 1010150

฿ 12,123.34

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 1212150

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove Both square (θ) 90 work material Aluminum / Titanium / Copper / Resin
Single blade, two blades Single blade Peripheral Blade Y/N NA Tool Material Type Carbide
Coating Y/N Available Coating Type DLC Rotation Direction Right blade