1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Toglon Sharp SP 90° Carbide

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,907.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· There is little burr and chattering, and the surface roughness is beautiful.
· Multiple diameters can be chamfered with 1 piece.
· The finish is the same quality, the highest surface roughness.

Part Number
90TG1.2CB
90TG2CB
90TG3CB
90TG4CB
90TG6CB
90TG8CB
90TG10CB
90TG12CB
90TG16CB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
shank diameter
(mm)
Overall Length L
(mm)
Maximum Chamfering Width d1
(mm)
Pivot Length
(mm)
Drawing

฿ 2,836.40

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 1.23401.23.62

฿ 2,372.05

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 2340262

฿ 1,907.70

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 3340--1

฿ 1,907.70

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 4440--1

฿ 2,372.05

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 6650--1

฿ 3,300.74

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 8860--1

฿ 5,158.13

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 101070--1

฿ 6,804.45

IWA CHAMFERING CUTTERS 1 Piece(s) 9 Day(s) 121275--1

฿ 9,337.26

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 161680--1

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove Both square (θ) 90 work material general steel / Aluminum / Copper / Resin
Single blade, two blades Single blade Peripheral Blade Y/N NA Tool Material Type Carbide
Coating Y/N NA Rotation Direction Right blade