1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Corner Radius Cutter Carbide for Aluminum

Corner Radius Cutter Carbide for Aluminum
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,800.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ensures a high-accuracy round shape as a rake blade.
· Features a wide rake angle for the first time as a round chamfering tool, improving dramatically the cutting quality and the surface roughness.
· Significantly reduces the cutting heat, improving deflection accuracy.

Part Number
CRC0.5CBH
CRC0.75CBH
CRC1.0CBH
CRC1.5CBH
CRC1.25CBH
CRC1.75CBH
CRC2.0CBH
CRC2.5CBH
CRC3.0CBH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
R Size (R)
(mm)
shank diameter
(mm)
Overall Length L
(mm)
d2
(mm)
L2
(mm)
Tip diameter
(mm)

฿ 3,089.68

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 30.56505103

฿ 3,089.68

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 30.756505.5103

฿ 2,800.22

IWA CHAMFERING CUTTERS 1 Piece(s) 9 Day(s) 316506-3

฿ 3,668.60

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 41.58608-4

฿ 3,958.06

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 41.258607.5154

฿ 4,826.45

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 51.7510709.5155

฿ 4,536.99

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 52107010-5

฿ 6,563.24

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 52.5127511155

฿ 6,273.77

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 53127512-5

Loading...

  1. 1

Basic Information

Application Round Chamfer work material general steel / Quenched and tempered steel / Aluminum / Copper / Resin Single blade, two blades Single blade
Peripheral Blade Y/N NA Tool Material Type Carbide Coating Y/N NA
Rotation Direction Right blade