1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HSS, Center Drill Bit Long, A Type 60°

HSS, Center Drill Bit Long, A Type 60°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 853.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Center drill bit with sharpness and outstanding durability.
· Center drill bit of Iwata Tool continue to evolve.
· Achieving both sharpness and breakage-resistance by optimizing the shape, in addition to using cobalt high-speed steel and improving runout accuracy.

Part Number
LCD1.5-5-100
LCD1.5-5-150
LCD2.0-5-100
LCD2.0-6-100
LCD2.0-6-150
LCD2.0-6-200
LCD2.5-6-100
LCD2.5-8-100
LCD2.5-8-150
LCD2.5-8-200
LCD3.0-8-100
LCD3.0-8-150
LCD3.0-10-150
LCD4.0-10-150
LCD4.0-12-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
shank diameter
(mm)
Overall Length L
(mm)
Blade Length
(mm)

฿ 853.06

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 1.551001.9

฿ 99,999.00

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 1.551501.9

฿ 853.06

IWA CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 251002.6

฿ 99,999.00

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 261002.6

฿ 1,491.63

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 261502.6

฿ 2,275.32

IWA CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 262002.6

฿ 911.04

IWA CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 2.561003.2

฿ 1,090.00

CHAMFERING CUTTERS 1 Piece(s) 15 Day(s) 2.581003.2

฿ 99,999.00

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 2.581503.2

฿ 2,762.34

IWA CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 2.582003.2

฿ 2,012.00

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 381003.9

฿ 99,999.00

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 381503.9

฿ 1,949.62

IWA CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 3101503.9

฿ 3,544.00

IWA CHAMFERING CUTTERS 1 Piece(s) 12 Day(s) 4101505.2

฿ 2,594.61

IWA CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 4121505.2

Loading...

  1. 1

Basic Information

Application Centering (Positioning) Both square (θ) 60 work material general steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type High-speed steel
Coating Y/N NA Rotation Direction Right blade