(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Tool material: HSS
· Work material: General steel [○] / stainless steel [○] / cast iron [○] / aluminum [○] / copper [○] / resin [○]
[Applications] Centering (Positioning)
Part Number |
---|
CCD1.0-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter (mm) | shank diameter (mm) | Overall Length L (mm) | Minimum chamfering diameter d (mm) | Maximum Chamfering Width d1 (mm) | Blade Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | IWA CHAMFERING CUTTERS | 1 Piece(s) | Quote | 1 to 2.5 | 4 | 42 | 1 | 2.5 | 1.3 |
Loading...
Application | Centering (Positioning) | Both square (θ) | 60 | work material | general steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin |
---|---|---|---|---|---|
Single blade, two blades | Double-edged | Peripheral Blade Y/N | NA | Tool Material Type | High-speed steel |
Coating Y/N | NA | Rotation Direction | Right blade |
How can we improve?
How can we improve?